VP-S

  Select vacuum pad diameter

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

  • Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell.
  • Wide selection of pad sizes and holder types.
  • Silicone rubber with high mechanical strength, abrasion resistance and durability is available as a pad material.
    With its high density, silicone rubber suppresses a distortion of a pad by compression.
    Compliant to standards and criteria for food and food additives (Notification No. 370 of Japan's Ministry of Health and Welfare).
    Best suitable for suction conveyance of food-related work-piece.
  • Stroke length of spring type holder can be selected.
    Conventional long stroke holder (with cover) is integrated into VPC or VPD. Stroke: 6, 10, 15 and 20mm
    Conventional long stroke holder (without cover) is renewed as VPOC or VPOD. Stroke: 20, 30, 40 and 50mm
  • The pad holder requiring for applications of "No copper alloy" and "Low-level ozone resistance" is available.
    -S3 spec.:Non copper alloy is used for metal parts and HNBR or FKM is used for seal materials.

Pad Type Sponge
Pad Size ø10, ø15, ø20, ø25, ø30, ø35, ø50, ø70, ø100
Pad Material Chloroprene, Silicone
Recommended Workpieces Building exterior material, Small stones, Shells
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
TOP