VP-R/A/RM

  Select vacuum pad diameter

Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
  • Suitable for spherical fruits (apple, etc.) or ball.
  • Wide selection of pad sizes, materials and holder types.
    Pad size: 9 sizes.

    Pad material: 8 types.
    Holder type: 12 types.
  • Stroke length of spring type holder can be selected.
  • Low dust emission type is newly introduced for spring type holder.
    Lower dust emission compared to conventional spring type holder.
    Noise level: Realizing low noise with 45dB.
    Connectable pad size: φ15~φ50mm.
    Stroke: 2, 5, 10, 15mm are available.
  • The pad holder requiring for applications of "No copper alloy" and "Low-level ozone resistance" is available.
    -S3 spec.:Non copper alloy is used for metal parts and HNBR or FKM is used for seal materials.

Pad Type Standard Small, Standard General, Standard Deep
Pad Size Small: ø0.7, ø1, ø1.5, ø2, ø3, ø4
General: ø1, ø2, ø3, ø4, ø6, ø8, ø10, ø15, ø20, ø25, ø30, ø40, ø50, ø60, ø80, ø100, ø150, ø200
Deep: ø15, ø20, ø25, ø30, ø40, ø50, ø60, ø80, ø100
Pad Material Nitrile, Silicone, Urethane, Fluoro, Conductive silicone, Conductive NBR (Low resistance), Food sanit. Act compliant NBR, HNBR, EPDM
Surface Treatment Fiber surface, DLC. Coating, Reformed surface, Fluoro coating
Recommended Workpieces Small: Small items, Semiconductor parts
General: Thick and Flat
Deep: Fruit, Round
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
VPGFSKIT Vacuum Pad Trial Kit
This trial kit makes possible from the initial suction test to installation on EOAT (End of Arm Tooling). Easy to assemble and suction test using general-purpose tools.
 
TOP