TC-21

There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
  • There are two mountain-shaped blade edges. After rotating 180°, the other side's new blade edge can be used for cutting.
  • It is equipped with a built-in tape measure for measuring dimensions during pipe cutting (tape length is 1m).
  • It comes with a pipe guiding section for cutting pipes vertically and smoothly.
  • It also features a locking function (sliding lock) for secure storage.
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
NA/NB Nylon tube
Nylon Tube, Fine Pressure, Wear, and Cold Resistance. NB Tube for Hot Water and Thermal Oil. Excellent Bending Fatigue Resistance. Stably Usable for Long Time. 12 Color Selections for NB Tube. 9 Color Selections for NA Tube. Fluid medium: Air, water, heat medium oil (condition) Max. operasting pressure: 2 MPa
 
SFT/SET Fluororesin tube
SFT : Fluororesin (PFA) tube, SET : Fluororesin (FEP) tube, Fluid medium: Air, water (condition), chemicals, etc (condition). Max. operating pressure: SFT : 2.4 MPa, SET : 2.7 MPa. Suitable for piping in cleanroom environments.
 
TOP