Tube I.D.: φ 10, 15, 20, 25, 32, 40 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.
- 50 % space saving. Magnetic transit design.
- Magnetic force transits the movement with piston side magnet and slider magnet.
- Stainless tube, light weighted and durable.
Acting type |
Double acting |
Tube I.D.(mm) |
10, 15, 20, 25, 32, 40 |
Port size |
10, 15:M5×0.8, 20~32: Rc1/8, 40:Rc1/4 |
Medium |
Air |
Operating pressure range |
0.18~0.7 MPa |
Ambient Temperature |
-5℃ ~ +60℃ (No freezing) |
Lubrication |
Without lubrication |
Available speed range |
Standard grease: 100~500 mm/sec (※1) Slow motion grease: 50~100 mm/sec (※1,2) |
Holding force |
10: 53.9 N, 15: 137 N , 20: 231 N, 25: 363 N, 32: 588 N, 40: 922 N |
Sensor switch |
RDFE (V) |
Remark |
※1. The cylinder must be connected to a speed controller and graduallyadjusted from fully closed to achieve the desired operating speed within the designed range. ※2. Between the speed range limit the actuator stroke must not exceed to 2m/minute. |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !