MCRPMD

Tube I.D. : φ10, 15, 20, 25, 32 mm, 50 % space saving. Magnetic transit design. Magnetic force transits the movement with piston side magnet and silder magnet. Stainless tube, light weighted and durable.
  • 50 % space saving. Magnetic transit design. 
  • Magnetic force transits the movement with piston side magnet and slider magnet. 
  • Stainless tube, light weighted and durable.
Acting type Double acting
Tube I.D.(mm) φ10, φ15, φ20, φ25, φ32
Port size M5×0.8, Rc1/8
Medium Air
Operating pressure range 0.18~0.7 MPa
Proof pressure 1 MPa
Ambient Temperature +5℃ ~ +60℃
Lubrication Without lubrication
Available speed range Standard grease: 100~500 mm/sec (※1)
Slow motion grease: 60~100 mm/sec (※1,2)
Holding force φ10: 53.9N, φ15: 137N, φ20: 231N, φ25: 363N, φ20: 588N
Sensor Switch φ10: RDC(V), RQC(V) , RDFE(V)
φ15~32: RCE , RCE1
Remark ※1. The cylinder must be connected to a speed controller and graduallyadjusted from fully closed to achieve the desired operating speed within the designed range.
※2. Between the speed range limit the actuator stroke must not exceed to 2m/minute.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDFE Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MCSF-5, MCRPMS, MSBE, MCRJ-S, MCRQ, MCRQ-S, MCHC-6,32,40, MCHD, MCHH, MCHU, MCHS, MCHX, MCHG2, MCHJ, MCHY, MCRT, MEQI, MESF2, MESBE
 
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
TOP