RCB.RDB

Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
Wiring method 2 wire (RCB,RDB), 3 wire (RNB,RNBE,RPB,RPBE)
Switching logic SPST normally open (RCB), Solid state output,normally open (RDB,RNB,RNBE,RPB,RPBE)
Switch type Reed switch (RCB), Without contact (RCB), NPN current sinking (RNB,RNBE),PNP current sinking (RPB,RPBE) 
Operating voltage 5~240V DC/AC (RCB), 5~30V DC (RDB,RNB,RNBE,RPB,RPBE)
Switching current 100mA max. (RCB), 50mA max. (RDB), 200mA max. (RNB,RNBE,RPB,RPBE)
Switch range 10W max. (RCB), 1.5W max. (RDB), 6W max.(RNB,RNBE,RPB,RPBE) (※1)
Current consumption 22mA@24V DC max. (RNB), 6mA@24V DC max. (RNBE,RPBE), 20mA@24V DC max. (RPB)
Voltage drop 3.5V max. (RCB), 3.7V max. (RDB), 0.5V max. (RNB,RNBE,RPB,RPBE)
Leakage current 0.1mA max. (RDB), 0.01mA max. (RNB,RNBE,RPB,RPBE)
Indicator Red LED (RNB,RNBE), Green LED (RCB,RDB,RPB,RPBE)
Cable φ3.3,2C,PVC (RCB,RDB); φ3.3,3C,PVC (RNB,RNBE,RPB,RPBE)
Temperature -10~+70℃ (No freezing)
Shock 30G(RCB), 50G(RDB,RNB,RNBE,RPB,RPBE) (※2)
Vibration 9G (※3)
Enclosure classification IEC 60529 IP67
Protection circuit 1 (RCB), 3, 4 (RDB, RNB, RNBE, RPB, RPBE) (※4)
Weight 33 g (2m cable)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur. 
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time. 
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time. 
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83.M84.M88 Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
 
TOP