FUS8A

Non-linear type compact flow sensor. Best suitable for suction lift verification of small work piece.
  • Ultra-small and light weight
    Width:8.5mm, Height:24mm, Length:41mm
    Weight:10.7g (for ø4mm push-in fitting)
  • Best suitable for suction lift verification
    Non-linear type sensor suitable for suction lift verification. ⇒Example
    ・Suction lift verification of small work piece, which is hard to detect by pressure sensor.
    ・Verification when the piping is long and hard to detect by pressure sensor.
    ・When vacuum flow is narrowed in order to secure pressure difference and the cycle time to suction lift verification becomes longer.
  • A wide variety of connection method
    The connection methods of ① to ④ are lined up. upped. On top of it, fitting combination for connection configuration are available.
  • Three types of installation method
  • Bidirectional flow measurement type, best suitable for suction transportation, is available
    Bidirectional type enables suction lift and release verification. Thus, best suitable for suction transport application.
  • General spec.
Fluid medium Clean air (JIS B 8392-1, 1.1.1~1.6.2), Nitrogen
Operating pressure range -0.09~0.2 MPa
Proof pressure 0.3 MPa
Operating ambient temp. and hum. 0~50℃, 80% RH or less
Operating media temp. 0~50℃ (No dew condensation)
Temperature range at storing -20~60℃ (No dew condensation)
Response time 5ms or less (Flow rate range:8ms or less for 10L/min type)
Current consumption 30mA or less
Power supply voltage 24VDC ±10% Ripple less than 1%
  • Flow direction:Bidirectional type Analog output accuracy
Linearity Non linear analog output 1~5V
Pressure characteristics Max. ±5% F.S. (-0.09~0.2MPa, Criteria: 25℃, 0.1Mpa)
Temperature characteristics Max. ±0.3% F.S. (0~50℃, Criteria: 25℃)
Repeatability Max. ±2% F.S.
Power supply voltage fluctuation Max. ±2% F.S.(24VDC ±10%)
Note * 0 ~ 10kPa is not guaranteed indicator accuracy for GPD-V-01.
  • Flow direction:One-directional Analog output accuracy
Linearity Non linear analog output 1~5V
Pressure characteristics Max. ±10% F.S. (-0.09~0.2MPa, Criteria: 25℃, 0.1Mpa)
Temperature characteristics Max.±0.6% F.S. (0~50℃, Criteria: 25℃)
Repeatability Max. ±2% F.S.
Power supply voltage fluctuation Max. ±2% F.S.(24VDC ±10%)
Note * Bidirectional type outputs 1V when the flow is 0, analog output will change to 5V when fluid left to right (from the view that connector is on right side.)
UB Polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 1.0 MPa
 
UC Soft polyurethane tube
Fluid medium: Air, water.
Max. operating pressure: 0.7 MPa
 
UBT Dedicated Polyurethane Tube for Air
Fluid medium: Air.  Max. operating pressure: 1.0 MPa
 
UD Vacuum Tube
Fluid medium: Air.  Max. operating pressure: 0.4 MPa
 
VN Complex vacuum generator
Space-saving vacuum generator best suitable for high-speed and stable response. Fluid medium: Air, Operating pressure range: 0~0.55 MPa.
 
TOP