Hand valve
- Home
- Product Information
- Discontinued Products
- ACT Mechanical valve
- Hand valve(ACT-301)
Spring return type, Port size: Rc1/4, Port no.: 3, Position: 2, Operating pressure range: 0~0.9 MPa.
Acting | Spring return type |
---|---|
Port size | Rc1/4 |
No. of port | 3 |
No.of position | 2 |
Medium | Air |
Operating pressure range | 0~0.9 MPa |
Ambient temperature | -0~+60℃ |
Weight | 318 g |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MSR Plastic silencer
Port size: R1/8, R1/4, R3/8. Medium: Air. Air Operating pressure range: 0~0.9 MPa.MSLE Plastic silencer
The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.MSLC Silencer throttle valve
Port size: R (NPT, G)1/8, 1/4, 3/8, 1/2, 3/4 ,1, Body material: Brass (#C3604), Stainless steel (#304).MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.UM PU tube
Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)