All-resin (PPS) made fitting, which possesses excellent heat resistance, noncombustible (UL94 V-0 equivalent) and chemical resistance and the seal is made of fluoric rubber, to meet a wide variety of applications.
One-touch mechanism contributes to easy fitting of tubes.
There is no need to worry about rust and metallic ion because the fitting is all-plastic made.
It is compatible with special specifications. Sealing material can be change from standard FKM to EPDM or NBR depending on applications.
2 types of package are available. Standard package and clean-room package that products are washed by clean air, then packed in ISO class 6 cleanroom are available.
Since it conforms to the Food Sanitation Act (only FKM spec.) and has completely oil-prohibited specifications, it is best suitable for food-related applications.
The weight is about 1/3 that of standard fitting, and 1/5 that of SUS316 compression fitting.
Fluid medium
Air, Water (Conditional) Others such as chemicals (Conditional)