Digital Pressure Gauge
- Home
- Product Information
- Fittings & Tube (PISCO)
- Speed Control
- Pressure Switch & Gauge
- Digital Pressure Gauge(GPD)
Easy to check pressure reading with digital display
- Easy to check pressure reading with digital display
- Compact body
Body size:30mm width x 30mm height - Dust & water proof: IP65
IP65 can be maintained by operation with a tube inserted to air release port. (Refer to digital catalog) - A power saving mode is adapted. Battery life is about 3 years
Only one-time pushing the bottom to indicate pressure value. The battery life is expected when pressure value displayed at 5 times a day basis. - Visible indication of battery change time
Battery level indicator blinks to notify when battery level becomes low. With a flat-blade screwdriver (1.4mm width), battery can be replaced. - Various option parts
Rated pressure range | Negative pressure type: -101~0kPa Positive pressure type: 0.000~1.000MPa |
---|---|
Indicated pressure range | Negative pressure type: -101~10kPa(*1) Positive pressure type: -0.100~1.000MPa (*2,*3) |
Proof pressure | Negative pressure type: 300kPa Positive pressure type: 1.5MPa |
Repeatability | Negative pressure type: ≦±1% F.S. ±1digit Positive pressure type: ≦±0.2% F.S. ±1 digit |
Fluid medium | Air, non-corrosive/non-flammable gas |
Battery | CR2032 Lithium battery *4 |
Battery life | About 3 years (at 5 times indication/day) |
Low-power indicator | Equipped |
Battery replacement | Possible |
Turn-on interval | Display turns off after 60sec. |
Sampling rate | 2Hz (2 times/sec) |
LCD display | 7 segment, 3.5 digits |
Indicator accuracy | ±2% F.S. ±1digit (ambient temperature: 25±3℃) |
Protective structure | IP65 *5 |
Ambient temp. range | Operation:0~50℃, Storage:-10~60℃(No dew condensation, no freezing) |
Ambient humidity range | Operation/Storage:35~85%RH(No dew condensation) |
Vibration proof | Total amplitude 1.5mm or 100m/s2,10Hz-55Hz-10Hz scan for 1min.,Direction of X, Y and Z for 2 hours each |
Shock resistance | 100m/s2,3 times each in direction of X, Y and Z |
Temperature characteristic | ±2% F.S. of detected pressure (25℃) |
Note | *1. 0 ~ 10kPa is not guaranteed indicator accuracy for GPD-V-01. *2. The display at the time of applying negative pressure to GPD-01 will be as below figure. *3. -0.1~0MPa is not guaranteed indicator accuracy for GPD-01. *4. Air tube must be inserted into the atmospheric release port to maintain IP65. |