ECV

Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
  • Minimize the pressure drop of other circuit when a workpiece falls down.
  • Fall prevention valve prevents the properly picked up work-piece from falling, even when several vacuum pads are without work-piece, causing vacuum lowering of whole system.
    It reduces the vacuum lowering for vacuum pads with work-piece.
Fluid medium Air
Operating pressure range Positive pressure:0 ~ 0.7MPa
Negative pressure:0 ~ -100kPa
Operating temp. range 0~+60°C (No freezing)
VP-R/A/RM Standard type
Suitable for spherical fruits (apple, etc.) or ball. Wide selection of pad sizes, materials and holder types. Low dust emission type is newly introduced for spring type holder.
 
VP-S Sponge type

Best suitable for work-piece with rough and uneven surface like an external wall material of building, small stone and seashell. Wide selection of pad sizes and holder types.

 
VP-B Bellows type

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

 

PDF

ECV
TOP