VP-B

  Select vacuum pad diameter

Holder: Fixed type, spring type. Cup: Bellows type. Best suitable for retort packagings or bags for packaged foods.

  • Best suitable for conveying retort packaging or bags for packaged foods.
  • Wide selection of pad sizes, materials and holder types.
    Pad size: 11 sizes.

    Pad material: 11 types.
    Holder type: 15 types.
  • Resin attachment for Bellows pad is available for applications where suction marks from rubber pad is unfavorable.
    Best suitable for transporting of glass, painting process and taking-out molded parts with excellent followability to inclined work-piece with less marks.
  • Stroke length of spring type holder can be selected.
    Conventional long stroke holder (with cover) is integrated into VPC or VPD. Stroke: 3, 6, 10, 15 and 20mm
    Conventional long stroke holder (without cover) is renewed as VPOC or VPOD. Stroke: 20, 30, 40 and 50mm
  • Wide selection of pad sizes, materials and holder types.
    Lower dust emission compared to conventional spring type holder.
    Noise level:Realizing low noise with 45dB.
    Connectable pad size:φ6~φ50mm
    Stroke:2, 5, 10, 15mm are available.
  • The pad holder requiring for applications of "No copper alloy" and "Low-level ozone resistance" is available.
    -S3 spec.:Non copper alloy is used for metal parts and HNBR or FKM is used for seal materials.

Pad Type Bellows
Pad Size ø2, ø4, ø6, ø8, ø10, ø15, ø20, ø25, ø30, ø40, ø50, ø60, ø80, ø100
Pad Material Nitrile, Silicone, Extra soft silicone, Urethane, Fluoro, Conductive silicone, Conductive NBR (Low resistance) , HNBR, EPDM
Surface Treatment Fiber surface, DLC. Coating, Reformed surface, Fluoro coating
Recommended Workpieces Retort pouches, Grocery bags
ECV Fall Prevention Valve
Fluid medium: Air, Operating pressure range: Positive pressure: 0 ~ 0.7MPa, Negative pressure: 0 ~ -100kPa.
 
FH Free holder
Suitable for picking up work-pieces with non-vertical position or with unfixed angle.
 
VFF Vacuum Filter Direct Mounting Type
Fluid medium: Air, Operating pressure range: -100~0 kpa.
 
VPHMP Multiple Suction Cup Holder
Using plural pad stabilize the posture of the work-piece during conveyance. Vacuum filter is incorporated. Light-weight.
 
VPGFSKIT Vacuum Pad Trial Kit
This trial kit makes possible from the initial suction test to installation on EOAT (End of Arm Tooling). Easy to assemble and suction test using general-purpose tools.
 
TOP