EPA-108A

Palm actuator, Button colors: black, red, green, yellow. No. of port:3, Bore size: 1/8, Operation pressure range: 0~0.9 MPa, Ambient temperature:-5~+60℃ (No freezing).
Bore size 1/8
No. of port 3
Medium Air
Operating pressure range 0~0.9 MPa
Weight 100 g
proimages/prod_orderno/E_EPA.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MSR Plastic silencer
Port size: R1/8, 1/4, 3/8. Medium: Air.  Air Operating pressure range: 0~0.9 MPa.
 
MSL Brass silencer
Port size: M5, R1/8, 1/4, 3/8, 1/2, 3/4, 1, S type, B type.
 
MSLE Plastic silencer
Port size : R1/8, 1/4, 3/8, 1/2, 3/4, 1, The silencer is a porous polyethylene body moulded to a polyethylene (PE) adapter.
 
MSLC2 Silencer throttle valve
Modle: MSLC2-01,MSLC2-02,MSLC2-03,MSLC2-04,Port size: R1/8, R1/4, R3/8, R1/2.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP