JSC

Adopting flame-retardant resin (V-0). Protective cover to protect from sparks. Effective combination with anti-spatter tube. Fluid medium: Air, Operating pressure range:0.1~0.9 MPa.
  • A fire-resistant resin (Equivalent to UL V-0) is applied for the body material to adapt to spatter environment
    Protective Cover at both needle and joint parts to protect from sparks.

Fluid medium Air
Operating pressure range 0.1~0.9 MPa
0.05~0.5 MPa (for low opening pressure type)
Check valve opening pressure 0.05 MPa
0.02 MPa (for low opening pressure type)
Operating temp. range 0~60℃ (no freezing)
TSC Tube stripper cutter
Peeling only the flame retardant cover of PISCO antispatter tube (FB tube) like sharpening a pencil.
 
FB Anti-spatter tube
Spatter-Proof Tube for Pneumatic Piping (Equivalent to V-0). Fluid medium: Air, water, heat medium oil (conditional). Max. operating pressure: 1 MPa.
 
TOP