KJSC

Resistant to high temp. and sparks. Seal rubber selection for various usage.superior in flame-retardant and spatter-proof by its brass made release-ring avoiding spatter and dusts by protective cover.
  • It is compatible with special specifications
    HNBR is used for seal material. FKM specification is also available as option.
  • No cover type is also standardized for a variety of applications
    No cover type is recommended for the applications which does not require spatter resistance.

Fluid medium Air
Operating pressure range
0.1~1 MPa (at 0~20℃)
Valve seat cracking pressure 0.05 MPa
Operating temp. range HNBR: 0~+100℃ (no freezing)
FKM: 0~+120℃ (no freezing)
FB Anti-spatter tube
Spatter-Proof Tube for Pneumatic Piping (Equivalent to V-0). Fluid medium: Air, water, heat medium oil (conditional). Max. operating pressure: 1 MPa.
 
TSC Tube stripper cutter
Peeling only the flame retardant cover of PISCO antispatter tube (FB tube) like sharpening a pencil.
 
TOP