LN40R

Assembling style: MTA*, Voltage range: 5~120V DC/AC.
Wiring method 2-Wire (LN40R), 3-Wire(LN40R-N/P)
Switch type Reed switch(LN40R),
NPN Current sinking(LN40R-N),
PNP Current sinking(LN40R-P)
Contracts Normal open(LN40R), Solid state output,N.O(LN40R-N/P)
Current range 100mA max.(LN40R), 200mA max.(LN40R-N/P)
Switch range 10W max.(LN40R), 3W max.(LN40R-N/P)
Voltage range 5~120V DC/AC(LN40R), 5~30V DC (LN40R-N/P)
Lead wire 3, 2C, PVC(LN40R), 3, 3C, PVC(LN40R-N/P)
Current consumption OFF:7mA(24V), ON:17mA(24V) max. (LN40R-N/P)
Voltage drop 2.5V max.(LN40R), 1.5V @100mA max.(LN40R-N/P)
Indicator Red LED(LN40R, LN40R-N), Yellow LED(LN40R-P)
Temperature range -10℃~+70℃ (No freezing)
Enclosure classification IEC 60529 IP 67
Protection circuit 1 (LN40R), 3,4 (LN40R-N/P) (※2)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage).
※2. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression. ※3. Caution for safety please refer to page 8-8~9.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M83.M84.M88 Cable with connector
M83: M8, 3PIN / M84: M8, 4PIN / M88: M8, 8PIN, R: Straight cable socket
 / RL: Angle cable socket, Cable Material: PVC / PUR.
 
TOP