MA-PBT

The Block can be added freely. The air outlet direction can be changed freely. Any number of Blocks can be added. The release-ring is able to have a different color for each line.
  • The Block can be added freely.
    Fit-in type connection is applied.
  • The air outlet direction can be changed freely.
    107 series: free air outlet direction. 106 series: fixed air outlet direction
  • Any number of Blocks can be added.
    Best suitable when used with cylinders.
  • The release-ring is able to have a different color for each line.

Fluid medium Air, Water
Max. operating pressure 0.9MPa
Max. vacuum -100kPa
Operating temp. range 0~60℃ (No freezing)
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
WR Insert ring
Insert Ring, inserted in a tube, prevents the tube from contracting.
 
TOP