MACT501

Components:MAF501, MAR501, MAL501,Port size: 3/4, 1, Operating pressure range: 0.05~1 MPa, Proof pressure: 1.5 MPa, PC, Nylon, Metal bowl.
Components MAF501,MAR501,MAL501
Bore No. 20A,25A
Port size 3/4, 1
Medium Air
Operating pressure range PC,Nylon bowl: 0.05~1 MPa
Metal bowl: 0.05~1.5 MPa
Proof pressure PC,Nylon bowl: 1.5 MPa
Metal bowl: 2 MPa
Regulated pressure range 0.05~0.85 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element 40 μm
Drain capacity PC, Nylon: 75cm3, Metal: 70cm3
Lubricating oil capacity 200 cm3 
Min. flow for oil drip 25 l/min, 33 l/min
Recommended lubricating oil Turbine oil ISO-VG32
Standard attachment Pressure gauge (PG-20), T type bracket
Weight PC,Nylon bowl: 4200g / Metal bowl: 4440g
Remark ※1.Standard unit contains semi-auto-drain function when
      operating pressure below 0.05 MPa.

※2.Choose auto-drain FMRF300, the pressure range is 0.15 ~ 1 MPa.

proimages/prod_orderno/E_MACT501.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MP41 High precision digital pressure switch
Hysteresis adjustable. High accuracy and Resolution. Low cost. Pressure unit selectable:MPa, kgf/cm2, bar, psi.
 
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
FMRF300 Auto drain valves
For Air units MA**302, MA**400, MA**401, MA**403, MA**501 series.Ordered with filter together.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP