MAER100 Electro pneumatic regulator | Precision control, simpler circuits
- Home
- Product Information
- Air Treatment Unit
- Electro Pneumatic Regulator
- Electro Pneumatic Regulator(MAER100)
Port size: 1/8, 1/4, Medium: Air, Max. supply pressure: 0.2~1 MPa, Enclosure: Equivalent to IP65.
- Stepless control of air pressure proportional to an electrical signal.
- Simplify complex pipeline for controlling different pressure.
- Achieve high precision pressure control with microcomputer PID.
- Maximum flow rate 350 l/min (Set pressure 1.0 MPa, Supply pressure 0.6 MPa).
- Comply with IP65 and CE certification.
| Pressure range | 1K, 5K, 9K |
|---|---|
| Bore No. | 6A, 8A |
| Port size | 1/8, 1/4 |
| Medium | Air |
| Proof pressure | 1K: 0.3 MPa 5K, 9K: 1.5 MPa |
| Ambient temperature | +5~+50°C (No condensation) |
| Min. supply pressure | Set pressure+0.1 MPa |
| Max. supply pressure (*1) | 0.2, 0.7, 1 MPa |
| Setting pressure range | 0.005~0.9 MPa |
| Power supply | Connector: M12 plug, 4-pin, A-coded Voltage: DC24V±10% Current: DC24V: 80mA or less |
| Signal input | Current type: DC4~20 mA Voltage type: DC0~5V, DC0~10V Preset input: 4 points (*2) |
| Input impedance | Current type: ≤ 400Ω Voltage type: Approx. ≤ 50kΩ Preset type: Approx. ≤ 1000kΩ |
| Signal output (Monitor output) |
Analog output: Current type DC4~20mA (Load impedance 1kΩ or less) Analog output: Voltage type DC1~5V (Load impedance 750Ω or above) Switch output: NPN, PNP: Max. 24V, 160mA |
| Linearity | Within ±1% (F.S.) |
| Hysteresis | Within 0.5% (F.S.) |
| Repeatability | Within ±0.5% (F.S.) |
| Sensitivity | Within 0.2% (F.S.) |
| Temperature characteristics | Within ±0.2% (F.S.)/°C |
| Output pressure display (*3) | Precision: ±2% F.S. ±1 digit Min. unit: MPa:0.001, kgf/cm2:0.01, bar:0.01, psi:0.1, kPa:1 |
| Enclosure | Equivalent to IP65 |
| Weight | Main: 252 g; Bracket: Approx. 86g(B1), 80g(B2); Cable with connector: Approx. 55g(1m), 130g(3m) |
| Remark | *1. Minium setting pressure is equal to 1% F.S.. *2. For safety reasons, it is recommended that one of the preset pressures be set to 0 MPa. *3. Linearity setting and preset pressure setting value both are set by the minimum unit of the output pressure display. *4. The above characteristics are confined to no flow in the pipeline. When air is consumed on the output side, pressure may become unstable. *5. The above characteristics apply for a control pressure of 10% to 90% when power voltage is 24 VDC, ambient temperature is 25±3°C, no-loading and working pressure is maximum control pressure. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !







