MAER110

Port size: 1/8, 1/4, Medium: Air, Max. supply pressure: 0.2~1 MPa, Enclosure: Equivalent to IP65.
  • Stepless control of air pressure proportional to an electrical signal.
  • Simplify complex pipeline for controlling different pressure.
  • Achieve high precision pressure control with microcomputer PID.
  • Maximum flow rate 350 l/min (Set pressure 1.0 MPa, Supply pressure 0.6 MPa).
  • Comply with IP65 and CE certification.
Pressure range 1K, 5K, 9K
Bore No. 6A, 8A
Port size 1/8, 1/4
Medium Air
Proof pressure 1K: 0.3 MPa
5K, 9K: 1.5 MPa
Ambient temperature +5~+50°C (No condensation)
Min. supply pressure Set pressure+0.1 MPa
Max. supply pressure  (*1) 0.2, 0.7, 1 MPa
Setting pressure range 0.005~0.9 MPa
Power supply Connector:  M12 plug, 4-pin, A-coded
Voltage: DC24V±10%
Current: 180mA or less
Precision Linearity:Within ±1% (F.S.)
Hysteresis:Within 0.5% (F.S.)
Repeatability:Within ±0.5% (F.S.)
Sensitivity:Within 0.2% (F.S.)
Temperature characteristics Within ±0.2% (F.S.)/°C
Output pressure display (*2) Precision±2% F.S. ±1 digit
Min. unitMPa:0.001, kgf/cm2:0.01, bar:0.01, psi:0.1, kPa:1
Enclosure Equivalent to IP65
Weight Main: 300g; Bracket: Approx. 86g(B1) , 80g(B2); Power cable with connector: Approx. 130g(3m)
Communication cable with connector: Approx. 140g(3m)
Remark *1. Minium setting pressure is equal to 1% F.S..
*2. Linearity setting and preset pressure setting value both are set by the minimum unit of the output pressure display.
*3. The above characteristics are confined to no flow in the pipeline. When air is consumed on the output side, pressure may become unstable.
*4. The above characteristics apply for a control pressure of 10% to 90% when power voltage is 24VDC,
ambient temperature is 25±3°C, no-loading and working pressure is maximum control pressure.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
M124A-SFSM Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M124A-SFW/LFW Cable with connector
M12, 4 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
M125A-SFW/LFW Cable with connector
M12, 5 Pin, A-coded, Rated voltage: 125V DC/AC, Rated current: 3A, Contact bearer material: PVC.
 
TOP