MAF200LD/M

Port size : 1/8, 1/4, Operating pressure range : 0.05~1 MPa, Proof pressure : 1.5 MPa.
Bore No. 6A, 8A
Port size 1/8, 1/4
Medium Air
Operating perssure range (*1,2) 0.05~1 MPa
0.15~1 MPa (MAF200L*-D)
Proof pressure 1.5 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element 0.3μm ,0.01μm
Drain capacity 20 cm3
14 cm3 (MAF200L*-D)
Optional attachment L type bracket
Weight 155g
Remark *1.Semi-auto drain (N.O.type): The drain port automatically discharges accumulated water when pressure is below 0.05 MPa.
*2.Auto drain (N.C.type): Residual water remaining in the bowl after air shut-off or drainage is normal.
*3.Poor air quality may cause product malfunction. Installing an upstream prefilter (e.g.,40μm) is recommended.
*4.Bowls for semi-auto drain and auto drain valve (D) are not interchangeable.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP