MAFR200L

Port size: 1/8, 1/4, Operating pressure range:By order specifications , Proof pressure: 1.5 MPa.
Bore No. 6A, 8A
Port size 1/8, 1/4
Medium Air
Operating pressure range (*1,2) 0.05~1 MPa
0.15~1 MPa (MAFR200L-D)
Proof pressure 1.5 MPa
Regulated pressure range 0.05~0.85 MPa
Ambient temperature -5~+60℃ (No freezing)
Filter element Standard:40μm Option:5μm
Drain capacity 25 cm3
18 cm3 (MAFR200L-D)
Standard attachment Pressure gauge (PG-40), L type bracket
Optional attachment Z type bracket
Weight 226 g
Remark *1.Semi-auto drain (N.O. type): The drain port automatically discharges accumulated water when pressure is below 0.05 MPa.
*2.Auto drain (N.C. type): Residual water remaining in the bowl after air shut-off or drainage is normal.
*3.Poor air quality may cause product malfunction. Installing an upstream pre-filter (e.g., 40 μm) is recommended.
*4.Bowls for semi-auto drain and auto drain valve (D) are not interchangeable.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MPG-60 Digital pressure gauge
Pressure unit on display (MPa, kgf/cm2, psi, bar). Battery powered. Easy / fast read out with digital display. Back light option. IP65 enclosure, dust and splash-proof.
 
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP