MAL401

Port size: 1/4, 3/8, 1/2, Max. operating pressure: 1.5 MPa, Proof pressure: 2 MPa.
Bore No. 8A, 10A, 15A
Port size 1/4, 3/8, 1/2
Medium Air
Max. operating pressure 1.5 MPa
Proof pressure 2 MPa
Ambient temperature -5~+60℃ (No freezing)
Lubricating oil capacity 200 cm3
Min. flow for oil drip 8A:30 l/min , 10A:65 l/min , 15A:80 l/min
Recommended lubricating oil Turbine oil ISO-VG32
Max. flow rate (※) l/min 8A:1200 l/min , 10A:2000 l/min , 15A:2100 l/min
Optional attachment C type bracket
Weight 545 g
Remark Flow is at pressure P=0.7 MPa with purssure drop △P=0.03 MPa.(ANR)

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
MLF Float Switch (for L.UNIT)
Model: MLF300, MLF400, Medium: Turbine oil ISO-VG32 (specific gravity: above 0.85), Switching voltage: Max. 90, Max. 200 VDC
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP