Vacuum Pressure Regulator MARV302|Precise pressure setting, high stability, easy installation
- Home
- Product Information
- Vacuum Component
- Vacuum Pressure Regulator
- Vacuum Pressure Regulator(MARV302)
Port size: 1/4, 3/8, 1/2 ; Setting pressure range: -100 ~ -1.3 kPa ; Weight: 470 g.
| Bore No. | 8A, 10A, 15A |
|---|---|
| Port size | 1/4, 3/8, 1/2 |
| Medium | Air |
| Proof pressure ※1 | 100 kPa |
| Setting pressure range ※2 | -100 ~ -1.3 kPa |
| Atmospheric intake consumption ※3 | 0.6 l/min(ANR) or less |
| Knob resolution | 0.13 kPa以下 |
| Ambient temperature | –5~+60°C (No freezing) |
| Max. flow rate ※4 | 275 l/min(ANR), 310 l/min(ANR) |
| Option | Pressure gauge (PGV-40S), L type bracket |
| Weight | 470 g |
| Remark | ※1. For vacuum regulator with pressure gauge, the gauge will be damaged if positive pressure is supplied. ※2. Use caution it varies depending on the pressure in vacuum pump side. ※3. Take air from atmosphere all the time. ※4. It is the flow rate when the secondary side is completely close and primary pressure is at 101kPa, and then adjusting secondary pressure at -80kPa, the secondary side is fully opened. |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !







