MAVS

Port size: 1/4, 3/8, 1/2. Start-up valve for low speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply. Combination with modular type air units (F.R.L. unit).
  • Start-up valve for low speed air supply to gradually raise initial pressure in an air system and for quick exhaust by cutting off air supply.
  • Combination with modular type air units (F.R.L. unit).
Port size MAVS200: 1/4 (8A), MAVS300: 3/8 (10A) , MAVS400: 1/2 (15A)
Medium Air
Operating pressure range 0.25~1 MPa
Effective orifice 8A:1(P)→2(A): 20mm2,2(A)→3(R): 24mm2
10A:1(P)→2(A): 37mm2,2(A)→3(R): 49mm2
15A:1(P)→2(A): 61mm2,2(A)→3(R): 76mm2
Ambient temperature 0~+60℃
Voltage AC110V, 220V (50/60)Hz, DC24V
Power consumption-Standard AC=4.8/4.4VA, 6/4.9VA, DC=2W
Power consumption-Power saving DC=Start: 2W(*) Power saving: 0.5WA
Available voltage range ±10%
Insulation class F class
Option Pressure gauge (PG-40), L type bracket
Weight 450 g, 520 g , 800 g
Remark * Power saving covert time 100ms.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
PG Pressure gauge
Port size: 1/16, 1/8, 1/4, Operating pressure range: 0~2 MPa.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP