MCDB

Tube I.D. φ 10, 16, 20, 25, 32 (mm). A thin and compact dual rod cylinder unit with high precision guiding for picking and placing.High Anti-roll accuracy & double thrust.
  • Compact in width and length with precision guidance.
  • High lateral loads can be applied on both slide and linear bearing unit.
  • Can be used as body or end plate sliding mechanism.
  • Can have shock absorbers fitted enabling absorption of high loads with low noise.
Acting type Double acting
Tube I.D. (mm) 10, 16, 20, 25, 32
Port size M5×0.8, Rc1/8
Medium Air
Available speed range 50~500 mm/sec
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Stroke adjustable rang Standard stoke ±2mm
Ambient temperature -5~+60℃ (No freezing)
Lubrication Not required
Cushion Shock absorber
Sensor switch RCD

MAC/MAD Shock absorber
MAC series:Miniature,Porous type,Long stroke ; MAD series:Adjustable,Porous adjustable type ; MACD series:Double cushion.
 
RCD/RDD Sensor switch
Assembling style: MCDB, MCRB, MCRPMS.
 
TOP