RCD/RDD

Assembling style: MCDB, MCRB, MCRPMS.
Wiring method 2 wire , 3 wire
Switching logic SPST normally open, Solid state output, normally open
Switch type Reed switch, Without contact, NPN current sinking, PNP current sourcing 
Operating voltage 5~120V DC/AC, 5~30V DC 
Switching current

100mA, 50mA, 200mA (max.)

Contact rating 10W, 1.5W, 6W (max.) (※1)
Current consumption 6mA@24V DC max. 8mA@24V DC max. 
Voltage drop 3.5V, 3.7V, 0.5V@200mA, 1V@200mA (max.)
Leakage current 0.1mA, 0.01mA (max.) 
Indicator Red LED, Green LED 
Cable φ2.8, 2C, φ2.8, 3C 
Temperature range -10~+70℃ (No freezing)
Shock 30G, 50G (※2)
Vibration 9G (※3)
Enclosure classification ICE 60529 IP67
Protection circuit RCD: 1, RND, RPD: 2, 3, 4 RDD, RNDE, RPDE: 3,4 (※4)
Weight 20 g (2m cable)
Remark ※1. Warning: Never exceed rating (watt=voltage×amperage). Permanent damage to sensor will occur.
※2. Sin wave / X.Y.Z. 3 directions / 3 times each direction / 11ms each time.
※3. Double amplitude 1.5mm / 10Hz~55Hz~10Hz(Sweep 1min) / X.Y.Z. 3 directions / 1 hour each time.
※4. 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP