MCHA

Available with comprehensive range of tube I.D. φ12 ~ 32mm. Highly accurate air driven device for holding work-piece.
  • Hardened gripping fingers for longer service life.
  • Simple structure with high stability.
  • Magnetic as standard.
Acting type Double Acting / Single acting (N.O.)
Tube I.D. (mm) 12, 16, 20, 25, 32
Port size M3×0.5, M5×0.8
Medium Air
Operating pressure range 0.15~0.7 MPa
Ambient temperature -5~+60℃ (No freezing)
Max.operating frequency (c.p.m) 180 (*1)
Lubrication Cylinder:Not required, Lever:Grease (Joint parts)
Volume-Finger open Double acting: 0.7~6.7 cm3
Single acting: 0.6~7.9 cm3
Volume-Finger close 0.4~4.9 cm3
Max arm length (L) 30~85 mm (*2)
Clamp / Release angle -10~30°
Sensor switch RDE, RDE-D: Non-contact
Weight 53~525 g
Remark

*1. Use tube I.D. 12 at max operating frequency will affect the service life.
*2. 
L: Arm length (mm)

proimages/prod_orderno/E_MCHA.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
TOP