MCHB

Tube I.D. φ12, 16, 20, 25, 32 (mm), Two-jaw parallel gripper, Economical.
  • Two-jaw parallel gripper.
  • Economical.
  • Magnetic as standard.
Acting type Double / Single acting
Tube I.D. (mm) 12, 16, 20, 25, 32
Port size M3×0.5, M5×0.8
Medium Air
Operating pressure range Double acting: 0.15~0.7 MPa
Single  acting: 0.2~0.7 MPa
Ambient temperature -5~+60℃ (No freezing)
Max.operating frequency 180 Cycles/min
Lubrication Cylinder: Not required, Lever: Grease (Actuation at)
Volume Double acting: A port inlet: 0.8~8.9 cm3 ; B port inlet: 0.4~6 cm3
Single acting: A port inlet: 0.8~9.3 cm3 ; B port inlet: 0.5~6.7 cm3
Max arm length (L) mm 30, 40, 60, 70, 85
Lever open / Close stroke 6, 8, 12, 14, 16
Sensor switch RDE ,RDE-D: Non-contact

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCE/RDE Sensor switch
Assembling style: MCJA, MCJQ, MCKJQ, MCFA, MCGB, MCGS, MCGD, MCGM, MCG3, MCDA, MCSH, MCSS, MCSQ, MCSF, MCRPMD, MCRA, MCKB, MCKC, MCHA, MCHB, MCHC, MSB*, MSL*.
 
TOP