MCJQ2

Tube I.D. φ 12, 16, 20, 25 (mm), Ultra Compact, light weight and space saving cylinder.
  • Ultra Compact, light weight and space saving cylinder. 
  • Single and double acting available. 
  • Ideal for use in machinery where space is limited and incorporating sensor groove which enables flush fitting of sensors. 
  • Magnetic as standard.
Acting type Double acting
Tube I.D. (mm) 12, 16, 20, 25
Port size M5×0.8
Operating pressure range 12,16: 0.07~1 MPa,  20,25: 0.05~1 MPa
Proof pressure 1.5 MPa
Ambient temperature -5℃~+60℃ (No freezing)
Available speed range 50~500 mm/sec
Sensor switch holder RCB

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RCB/RDB Sensor switch
Assembling style: MCJQ2, MCGA, MCGJ, MSB* .
 
TOP