Tube I.D: 50, 63 (mm), Oval piston design for space saving, Adjustable clamping arm angle (15°~135°), Selectable clamping arm with 12 variations, Selectable welding slag and magnetic field proof sensor, Cylinder maintains clamping position with self-locking mechanism even the air source is off.