RNKD

Assembling style: MCKD, Voltage: 10~30V DC, Current consumption: 15mA max.
Output method NPN, PNP
Voltage 10~30V DC
Current consumption 15mA max.
Output current 150mA max.
Voltage drop 0.8V
Leakage current 0.1mA
Sensing distance 2.2mm±10%
Effective sensing distance 80% of sensing distance min.
Hysteresis 10% of sensing distance max.
Thermal drift 10µm/°C max.
Accuracy 2% of sensing distance max.
Pilot LED Power: Green, Open: Yellow, Close: Red
Frequency 100 Hz max.
Protection circuit Short circuit & polarity reversal protection
Housing material PBT
Protection class IEC 60529 IP67
Vibration resistance 300m/s2 / (55~2000Hz)(IEC-60068-2-6)
Shock resistance 300m/s2 with 11ms (IEC-60068-2-27)
EMC interference IEC 61000-6-4
Dielectric strength 2.5kv / 1 minute min.
Insulation strength 100 MΩ / 500V DC
Operating environment -20°C ~ +80°C, 100%RH max. (Condensation permitted)
proimages/prod_orderno/E_RNKD.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP