Tube I.D. φ 6, 10, 15 (mm). The installation space can be significantly reduced because this cylinder can be recessed directly into a machine body or installed on a panel. Thus, the machines can be made more compact.
- A short stroke miniature cylinder with a shorter overall length.
The installation space can be significantly reduced because this cylinder can be recessed directly into a machine body or installed on a panel. Thus, the machines can be made more compact.
| Acting type |
Single acting |
| Tube I.D. (mm) |
6, 10, 15 |
| Medium |
Air |
| Max. operating pressure |
0.7 MPa |
| Min. operating pressure |
φ 6:0.2 MPa, φ 10, 15:0.15 MPa |
| Proof pressure |
1 MPa |
| Ambient temperature |
-5~+60℃ (No freezing) |
| Lubricator |
Not required |
| Available speed range |
50~500 mm/sec |
| Max. allowable kinetic energy |
0.003~0.019J |

- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !