MEGT

Specifications : 32, 40, 50, 63, MEGTB, MEGTU, MEGTX types. Excellent resistance to torque and radial loads. Four self-lubricating bushes or linear bearings enable high loading and precise movement. Simple structure.
  • Excellent resistance to torque and radial loads. 
  • Four self-lubricating bushes or linear bearings enable high loading and precise movement.  
  • Simple structure.
Size 32, 40, 50, 63
Positioning repeatability (mm) ±0.02
Lead*1 (mm) 1~20
Ball screw (ø) C7ø8~C7ø20
Stroke (mm) 100~1000
Anti-rotation tolerance (°) ±0.4
Start torque (N.m) <0.05~<0.4
Sensor switch RDC(V), RQC(V)
With AC servo motor (W) 50(100), 200(400)
Max. speed (mm/s) 50~1000
Max. axial force (N) 35(80)~720(1600)
Rated axial load (kg) 3.3~64
With step motor □42, □56
Max. speed (mm/s) 50~1000
Max thrust force at top speed*2 (N) 16~325
Remark *1. Special accuracy and lead are available.
*2. Due to the characteristics of a step motor, thrust force is low at high speed. Lowering the operating speed can further increase the thrust force.
proimages/prod_orderno/E_MEGT.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RDC/RQC Sensor switch
Assembling style: MAM*, MCJU, MCFB, MCMJP, MCDJ, MGT*-32~63, MCSF2-5, MCRPM-20~40, MCRPMD-10, MCRPMS, MSBE, MCRQ2, MCRQ2-J, MCRQ2-S, MCRJ-S, MCRC, MCHC-6/32/40, MCHCJ, MCHD, MCHH, MCHU2, MCHS2(-OS), MCHX2, MCHG2, MCHY2, METI, MEQI, MEGS, MEGT, MEJQ, MESF2, MESBE
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP