Compact Electric Actuator (Integrated Motor Controller)
- Home
- Product Information
- Electric Actuator
- Easy Control Electric Actuator
- Compact Electric Actuator (Integrated Motor Controller)(MEJQZ)
Size : 16, 20, Non-rotating rod. Compact, Lightweight. Pre-lubricated before shipment. Good repeatability accuracy. Compatible with external magnetic sensors.Built-in motor and controller for an all-in-one, space-saving design.
- Non-rotating rod.
- Compact, Lightweight.
- Pre-lubricated before shipment.
- Good repeatability accuracy.
- Compatible with external magnetic sensors.
- Built-in motor and controller for an all-in-one, space-saving design.
- Easy operation via I/O signal control for fast setup and use.
| Size | 16, 20 |
|---|---|
| Positioning repeatability | ±0.02 mm |
| Lead | Size 16 : 1 mm Size 20 : 2 mm |
| Ball screw | Size 16 : ø4 Size 20 : ø6 |
| Stroke | 30 / 50 / 75 / 100 mm |
| Anti-rotation tolerance (*1) | ±0.7° |
| Sensor switch | RDC(V), RQC(V) |
| With step motor | Size 16 : □28 Size 20 : □35 |
| Max. speed | Size 16 : ≤ 50mm/s Size 20 : ≤ 100mm/s |
| Rated axial load (*2) | Size 16 : 0.7kg Size 20 : 0.95 kg |
| Max. thrust (*3) | Size 16 : 225N Size 20 : 680N |
| Remark | *1. Do not apply radial loads or loads in directions other than the intended movement direction to the shaft. *2. The rated load refers to a 10,000 km estimated service life. Please refer to page "Capacity" for information on other load conditions. *3. The actual push/pull force may vary depending on operating speed,acceleration/deceleration, load conditions, stroke, mounting orientation,external guide conditions, mechanical resistance, supply voltage,temperature rise, lubrication condition, and operating environment. The actual push/pull force may deviate from the stated value by ±20%. |
Download :
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !






MindmanEzElectricActuator 1.0.0