MERE

Size: 10, 30, 50, Rotation angle: 310, 360 °, 320, 360 °,  Lead: 12°, Max. angular speed:  ≤420°/s, Max. operating frequency: 60cpm, Weight: 0.47, 1.1kg。
Size 10, 30, 50
Rotation angle 310, 360 °, 320, 360 °
Lead 12°
Max. rotating torque ※1,3,4  0.3~3.3 N·m
Max. moment of inertia 0.0018~0.05 kg·m2
Max. angular speed ※1,2 ≤420 °/s
Max. angular acceleration/deceleration
3000 °/s2
Backlash  ± 0.5 °, ± 0.3 °
Positioning repeatability ± 0.05 °
Max. operating frequency 60 cpm
Motor size(mm) □20, □28, □42 mm
Rated voltage DC 24V±10%
Sensor switch RJF
Weight  0.47~3 kg
Remark ※1. The angular speed and rotating torque may change depending on the cable length, load, stroke and mounting conditions.
※2. The max. angular speed is 30°/s with push motion function.
※3. The torque accuracy is ±20%.
※4. The range of rotating torque is 30% ~ 90%.
proimages/prod_orderno/E_MERE.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
RJF Proximity sensor
Assembling style: MERE, Supply voltage: 12~24VDC± 10%,Pulsation(P-P)10% less, Current consumption: <10mA, Load current: 100mA
 
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
 
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.
 
TOP