Assembling style: MERE, Supply voltage: 12~24VDC± 10%,Pulsation(P-P)10% less, Current consumption: <10mA, Load current: 100mA
| Supply voltage |
12~24VDC± 10%,Pulsation(P-P)10% less |
| Current consumption |
<10mA |
| Load current |
100mA |
| No load current |
<0.01ma no-load="" --0="" 01ma--=""> |
| Detection distance |
0~2 mm |
| Min. detection object |
1×8×8 (Iron) |
| Ripple |
<1.5VDC(Load 100mA,wire 2M) |
| Repeat accuracy |
<1% Detection distance |
| Frequency |
600 HZ |
| Power reverse connection protection |
Yes |
| Output short circuit protection |
Yes |
| Switching output |
RJF-N: NPN, N.O. RJF-P: PNP, N.O. |
| Ambient operating temperature |
-25 ~ 70°C |
| Temperature drift |
<10% Detection distance |
| Enclosure rating |
IP67 |
| Voltage withstand |
100VAC 50~60HZ 1min |
| Insulation resistance |
>20MΩ |
| Connection type |
ø3×2M/3M, 3-wires |
| Housing material |
ABS/PBT |
| Accessories |
M2.5 screw ×1, M2.5 nut ×1 |
| Weight |
Approx. 24g (2M), 36g (3M) |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !