RLT Slot-Type Photomicrosensor
Assembling style: METFB, METS2, MESH2, MESS2. Sensing distance: 6 mm, Differential distance: 0.025 mm max. Supply voltage: 8~24 VDC ± 10%, ripple (p-p): 10% max. Current consumption: 20 mA max.
CK10 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Support Position Table motion control function.
CM20 Electric Actuator Controller
Support RS-485 communication (Modbus RTU), Support single / double pulse control, Programmable motion control function.