Digital Flow and Pressure Sensor MFPS|Simultaneous monitoring of flow and pressure
- Home
- Product Information
- Sensor
- Flow Sensor
- Digital Flow and Pressure Sensor(MFPS)
Simultaneous monitoring of flow and pressure, Approximate linear analog output of flow, 3-color indicator, 2 Analog outputs 1 ~ 5 V, Response time ≤ 5 ms.
- Simultaneous monitoring of flow and pressure.
- Approximate linear analog output of flow.
- 3-color indicator.
- 2 Analog outputs 1 ~ 5 V.
- Response time ≤ 5 ms
| Flow | Measured flow rate range: 0 ~ 0.3 ~ -10 ~ 10 L/min Flow direction: Unidirection, Bidirectional |
|---|---|
| Pressure-Rated pressure range | -100 ~ 100 kPa |
| Withstand pressure | 300 kPa |
| Fluid | Dry air, N2, Non-corrosive / Non-flammable gas |
| Power supply voltage | 15 ~ 24V DC ±10%, Ripple (P-P) ≤ 10% |
| Current consumption | ≤ 30mA |
| Flow | Repeatability: ≤ ± 2% F.S. Linearity: Non-linearity (※1) Temp. characteristic: ≤ ± 0.6% F.S./°C, ≤ ± 0.3% F.S./°C (※2) Pressure characteristic: ± 10% F.S., ± 5% F.S. (※3) |
| Pressure | Repeatability: ≤ ± 1% F.S. Linearity: ± 0.5% F.S. Temp. characteristic: ± 2% F.S (※2) |
| Response time | ≤ 5ms (90% Response time) Pressure: ≤ 1ms |
| Switch on indicator | Green/ orange/ red |
| Analog Output | Flow: Voltage Output Range: 1~5V ±5% F.S. (±0.2V) (Non-linearity), Output Impedance: 1 KΩ Pressure: Voltage Output Range: 1~5V ±1% F.S. (±0.04V) (Linearity), Output Impedance: 1 KΩ |
| Environment | Enclosure: IP40 Working fluid temp: 0 ~ 50°C (No condensation or freezing) Ambient temp. range: 0 ~ 50°C ; Storage : -10 ~ 60°C (No condensation or freezing) Ambient humidity Range: Operation / Storage : 35 ~ 85% R.H. (No condensation) Withstand voltage: 1000V AC in 1-min (between case and lead wire) Insulation resistance: ≥ 50MΩ (500V DC, between case and lead wire) Vibration: Total amplitude 1.5mm or 10G, 10 Hz - 55 Hz - 10 Hz scan for 1 minute, 2 hours each direction of X, Y and Z Vibration: 100m/s2 (10G), 3 times each in direction of X, Y and Z |
| Lead Wire | ø2.9 PUR - 28 AWG ( 0.078 mm2 ) - 4 cores |
| Weight (with 3 meter lead wire) | Approx. 43 g (w/o Port) ; Approx. 47 g (M5 Port) |
| Remark | ※1. Approximate linearity analog output (±10% F.S.) except 0 ~ 10 L and 10 ~ 10 L. ※2. Benchmark : 25°C (Temperature range : 0 ~ 50°C) ※3. Benchmark : 0 kPa (Pressure range : -90 ~ 200kPa) |
Please log-in
- Register
- Login In
- Anonymous login Caution
- Error Report
Anonymous login Caution Procedure Demonstration
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !