| Bore No. |
M3, M5, 6A, 8A, 10A, 15A, 20A, 25A |
| Port size |
M3x0.5, M5x0.8, Rc1/8, 1/4, 3/8, 1/2, 3/4, 1 |
| Medium |
Air |
| Operating pressure range |
0~1 MPa |
| Proof pressure |
1.5 MPa |
| Free flow(l/min) |
20~400 |
| Controlled flow(l/min) |
20~520 |
| Ambient temperature |
-5~+60℃ (No freezing) |
| Weight |
3g~767g |
| Remark |
※ Supply pressure: 0.5 MPa, Temperature: 20℃ ※ Do not use MSC series flow control valve as a shutoff valve where zero leakage is required, slight leakage is permitted for MSC series. |