MUW-F

2-WAY normally closed / normally open solenoid valve.Available fluid: Water, air.
  • Multiplex acting, piston guiding, conductive and normal close / normal open.
  • Acceptable for customize Viton (130°C) , Silicone (130°C) and EPDM (130°C) for seal plug and diaphragm.
  • AC voltage tolerance: ±10%. DC voltage tolerance: ±1%.
  • Installation: Mountable in leave position only.
  • Before pipelining, the pipe line must be very clean without any contaminants or impurity.
  • To extend the lifetime, Y-line filter should be installed in the front end of solenoid valve.
  • It should be installed horizontally; vertical installation is not advisable
Body FC-20
Coil Special copper wire (H)
Tube Stainless steel
Spring Stainless steel
Core Stainless steel
Plug NBR
Diaphragm NBR

UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP