MVAS

Port size : 1/8, 1/4 : 1/8, 1/4, This valve has two input inlets (E1, E2) and can be controlled in dirfferent position. First activated position can get through to output signal (A).
Bore No. 6A, 8A
Port size Rc1/8, Rc1/4
Medium Air
Operating pressure range 0.1~1 MPa
Proof pressure 1.5 MPa
Effective orifice 6A (11.5 mm2),8A (30.5 mm2)
Ambient temperature -15~+60℃ (No freezing)
Weight 43g, 119g

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
UML PU Tube-coiling tube
Medium:Air,Operating pressure range:Operating 0~100 psi (0~0.7 MPa), Ambient temperature:-5~140℉(-15~60℃) (No freezing).
 
TOP