2/2 Way piston direct acting precision flow proportional valve, Direct acting orifice size from ø0.2 to 2 mm. Pressure up to 12 bar. Suited for dosing precisely gases in the medical and in the analytical field.
- Direct acting orifice size from ø0.2 to 2 mm.
- Pressure up to 12 bar.
- Suited for dosing precisely gases in the medical and in the analytical field.
Application Industry
- Gas analysis, Chromatography,
- Biotechnology: bioreactors, instrumentation
- Semiconductor facility
- Liquid flow: mainly instrumentation, dental equipment, coffee machines, blood analyser.
| Type of acting |
Direct acting |
| Nb of ways / function |
2/2 NC - Proportional |
| Type of pneumatical connection |
M5, Body type F, Body type F with barbs |
| Orifice size |
ø0.2 ~ ø2mm |
| Flow @ 20°C (sl/min) |
≥ 3.8 ~ ≥ 70 |
| Power |
0.5, 2.5W |
| Materials in contact with media |
Operator: Stainless steel Subbase: Stainless steel Seal: FPM |
| Mounting orientation |
Indifferent |
| Media |
Air, oxygen, neutral gases |
Pressure range@ port 1
|
0~12 bar rel. |
| Internal leakage@ 20°C (ml/min) |
≤ 1 @ 0 ~ 12 bar rel. |
| External leakage@ 20°C (ml/min) |
≤ 1 @ 12 bar rel. |
| Storage temperature |
–20~+70°C |
| Media temperature |
5~+50°C |
| Ambient temperature |
5~+50°C |
| Protection (DIN 40050) |
IP51 |
| Duty cycle |
100% ED |
| Filter of front end |
< 5µm |
| Weight |
60 ± 5g (depends on type of body) |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !