MVVB

Nozzle dia: 0.7 mm, Operating pressure range: 0.1~0.6 MPa, Final vacuum: -90 kPa (-675 mmHg).
Nozzle dia. 0.7 mm
Port size Rc1/8
Medium Air
Operating pressure range 0.1~0.6 MPa
Ambient temperature  0~+60℃ (No freezing)
Final vacuum -90 kPa (-675 mmHg)
Suction flow 9 L/min
Air consumption 23 L/min
Supply pressure 0.5 MPa
Lubrication Not required
Weight A: 247 g (without base)
B: 289 g (with base)
proimages/prod_orderno/E_MVVB.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP