Nozzle number: 2, 4, Nozzle dia: 1.5 mm, Final vacuum -92 kPa (-690 mmHg), Suction flow 350 L/min, 500 L/min
| Nozzle number |
2, 4 |
| Nozzle dia. |
1.5 mm |
| Port size |
Please refer to dimensions |
| Medium |
Air |
| Operating pressure range |
0.1~0.6 MPa |
| Ambient temperature |
0~+60℃ (No freezing) |
| Final vacuum |
-92 kPa (-690 mmHg) |
| Suction flow |
350 L/min, 500 L/min |
| Air consumption |
310 L/min, 550 L/min |
| Supply pressure |
0.6 MPa |
| Lubrication |
Not required |
| Weight |
755g, 826G |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !