Stem for fixing the handle will not come off the valve body. Fluid medium: Air, Inert gas such as Nitrogen/Helium (no toxic), Water/Liquid (Conditional), Others such as chemicals (Conditional). Max. operating pressure: 6.9 MPa.
SUS316 equivalent material (SUS316 or CF8M) for fluid contact part. Chemical and mixed gas can be used as fluid medium 10 Series: 1 piece, reduced bore type. 30 Series: 3 pieces, full bore type.
Stem for fixing the handle will not come off the valve body Prevent stem come-off from valve body.
No restriction for flow direction IN/OUT flow can be connected to both side of valve.
Oil-free for all parts There is no intentional use of copper alloy material.
Ball Valve SUS316 Equivalent (10 Series)
Ball valve with SUS316 push-in fittings is prepared Smart piping by SUS316 push-in fittings specialized for 10 series. * Fittings and a valve are packaged separately in a box. Fittings should be installed by yourself.
Butterfly lever is prepared as an option (sold separately) The handle parts can be replaced with a butterfly lever. Realizes downsizing of handle parts.
Ball Valve SUS316 Equivalent (30 Series)
3 pieces structure improves easy maintenance by retightening the nut
It can be used under the severe conditions Max. operating pressure: 6.9MPa.
Fluid medium
Air, Inert gas such as Nitrogen/Helium (no toxic), Water/Liquid (Conditional)