Assembling style: MCTC, MCHJ, MCHS, Operating voltage: 10~30V DC, Current consumption: 10mA max, Output current: 150mA max
| Body thread |
M5, M8 |
| Operating voltage |
10~30V DC |
| Power ripple |
20% peak to peak |
| Current consumption |
10mA max. |
| Detection distance |
M5: 1.0±0.2 (steel) M8: 1.8~2.0 (steel), 0.4~0.6 (aluminum) |
| Hysteresis |
10% of sensing distance max. |
| Response frequency |
2.5KHz min. |
| Output type |
NPN, PNP |
| Output logic |
N.O. |
| Output current |
100mA, 150mA max. |
| Residual voltage |
0.1V max. |
| Leakage current |
0.8mA max. |
| Protection type |
Short circuit & polarity reversed protection |
| Indicator (LED) |
Green, White |
| Cable |
3c/ø3, gray cover, oil and shaking resistance |
| Maximum voltage resistance |
2.5kv / 1 minute min. |
| Operating environment |
-20°C ~ +80°C, 35% ~ 85% RH |
| Protection class |
IP 67 |
- Video Guide : 2D/3D downloading procedure demonstration.
- PDF file : 2D/3D downloading procedure demonstration.
- Anonymous Login allows you to download 2D/3D files without an account.
- Please confirm the accurate product model number before generating the 3D model files.
- If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
- When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !