RLG

Assembling style: MCJU, MCFB, MCMJP, MCGS2, MCDJ, MCSF-5, MCSF2-5, MSBE, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHC2-6, MCHD*, MCHH, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHG2, MCHJ, MCHJ2, MCHY2, MEQI
Measuring range 50 mm (※1)
Switching logic Solid state output, normally open / normally close switchable
Switch type 3 NPN current sinking, 3 PNP current sourcing
Operating voltage 5 ~ 30V DC
Switching current 150 mA max. (※2)
Power supply voltage 30 V DC (※2)
Contact rating 4.5 W max. (※2)
Current consumption 20 mA @ 24 V DC max.
Voltage drop 1.5 V max. (with resistive load) (※2)
Leakage current 0.01 mA max.
Repeatability ≤ 0.01 mm
Indicator Yellow LED, Green LED, Red LED
Cable ø4 PVC - 26 AWG ( 0.15mm² ) - 5 cores
Operating frequency 50 Hz
Magnet requirement 40 ~ 1000 Gauss (※3)
Temperature range -10 ~ 70 °C
Shock 50 G (※4)
Vibration 9 G (※5)
Enclosure classification IEC 60529 IP69
Protection circuit 2, 3, 4 (※6)
Weight 54 g
Remark ※1: The difference of magnetism, environment, and interference of magnetic field can cause the deviation of measurement.
※2: The standard is for each output.
※3: Measuring standard target: ø15.5 × ø8 × 5t ( Anisotropy rubber magnet )
※4: Sin wave / X , Y , Z 3 directions / 3 times each direction / 11 ms each time.
※5: Double amplitude 1.5 mm / 10 Hz ~ 55 Hz ~ 10 Hz ( Sweep 1 min ) / X , Y , Z 3 directions / 1 hour each time.
※6: 1=None / 2=Short-circuit / 3=Power source reverse polarity / 4=Surge suppression.
proimages/prod_orderno/E_RLG.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP