RLZ

Assembling style: MCMJP, MCGI, MCDJ, MCKQI3, MGTB, MCRJ-S, MCRQ, MCRQ2, MCRQ-S, MCRQ2-S, MCHD, MCHU, MCHU2, MCHS, MCHS2, MCHX2, MCHY2. Repeatability 0.01 mm. Sampling time ≤ 0.3 ms. Voltage / current output switchable.
  • Repeatability 0.01 mm.
  • Analog output invertible (0~10V<-->10~0V)(4~20mA<-->20~4mA).
  • Sampling time ≤ 0.3 ms.
  • Voltage / current output switchable.
  • Freely set measuring range.
Measuring range 40±1 mm
Power supply voltage 15 ~ 30 V DC, Ripple ( P-P ) ≤ 10 %
Current consumption ≤ 15 mA ( with no load )
Displacement resolution 0.001 mm (※1)
Linearity error ± 0.2 mm @ 25 °C (※1)
Repeatability ± 0.01 mm @ 25 °C (※1,2)
Sampling time ≤ 0.3 ms
Analog voltage output Voltage Output : 0 ~ 10 V (※3)
Max. Load Resistance, Current Output : 2 KΩ
Linearity : ± 0.05 % F.S. @ 25 °C
Sensitivity : 0.25 mV/μm 
Analog current output Current Output : 4 ~ 20 mA (※4)
Min. Load Resistance, Voltage Input : 500 Ω
Linearity : ± 0.05 % F.S. @ 25 °C
Sensitivity : 0.4 μA/μm
Magnetic field strength 20 ~ 200 Gauss (※1,5)
Environment-Enclosure IP69 IEC 60529
Environment-Ambient temp. Range Operation : 0 ~ 50 °C, Storage : -10 ~ 60 °C ( No condensation or freezing )
Environment-Ambient humidity range Operation / Storage : 35 ~ 85 % RH ( No condensation)
Environment-Withstand voltage 1000 V AC in 1-min ( between case and lead wire )
Environment-Insulation resistance ≥ 50 MΩ ( at 500 V DC, between case and lead wire )
Environment-Shock 30 G (※6)
Environment-Vibration 10 G (※7)
Indicator Red, Green, Blue, White
Lead wire ø2.9 PUR - 26AWG ( 0.15mm2 ) - 3 cores
Protection circuit Power source reverse polarity, Surge suppression
Weight (with 2M lead wire) Approx. 33 g (C type), Approx. 37 g (T type)
Remark ※1. Measuring standard target : Ø15.5 × Ø8 × 5t ( Anisotropy rubber magnet )
※2. Repeatability with magnet movement from one direction.
※3. If analog voltage output is selected, the analog current output cannot be selected at the same time.
※4. If analog current output is selected, the analog voltage output cannot be selected at the same time.

※5. The analog measured value can deviate according to different conditions.
※6. Sin wave / X , Y , Z 3 directions / 3 times each direction / 11 ms each time.
※7. Double amplitude 1.5 mm or 10 G / 10 Hz ~ 55 Hz ~ 10 Hz ( Sweep 1 min ) / X, Y, Z 3 directions / 2 hours each time.
proimages/prod_orderno/E_RLZ.gif

Anonymous login Caution Procedure Demonstration

  • Video Guide : 2D/3D downloading procedure demonstration.
  • PDF file : 2D/3D downloading procedure demonstration.
  • Anonymous Login allows you to download 2D/3D files without an account.
  • Please confirm the accurate product model number before generating the 3D model files.
  • If there is any specific dimension or tolerance not referred in our catalog, please contact our sales department.
  • When you use this CAD software to generate a file, please confirm that it matches the size and tolerance of the "PDF Catalog" on the website. If there is any discrepancy, please click the " Error Report" button above, and inform the model and wrong size, we will modify it as soon as possible, thank you for your assistance !
TOP