SFU

Use as pre-filtering application for positive pressure. Easy maintenance. Fluid medium: Air; Max. operating pressure: 1 MPa.
  • Use as pre-filtering application for positive pressure
  • Easy maintenance
    The element is replaced easily without using tools.
  • As options, prepared for a '-S3 spec. of "brass-free" and "Low level ozone resistance"
    No brass material is used for metal parts and HNBR is used for seal materials.

Fluid medium Air
Max. operating pressure 1 MPa (at 20°C)*1
Max. vacuum -100 kPa
Pressure resistance 1.5 MPa
Filtering accuracy *2 5μm(Trapping efficiency: 95%)
Operating temp. range 0~+50℃ (no freezing)
Filter area SFU1: 4.7cm2
SFU2: 7.5cm2
SFU3: 12.7cm2
Note *1. Based on PISCO measuring condition.
*2. The Max. pressure is the value at 20℃. Please refer to the operating temperature and max. operating pressure chart for the use in other temperature range.
UB Polyurethane tube
Excelled in mechanical strength and oil resistance, this ester base polyurethane tube is best suitable for air piping in factories. The polyurethane tube, featuring excellent flexibility, helps compact piping requiring small bending radius. 10 tubing colors, Fluid medium : Air, water. Max. operating pressure: 1.0 MPa. Suitable for piping in cleanroom environments.
 
UM PU tube

Available color :Transparent(T), Black(B), Blue(BU), Transparent blue(CB), Orange(O), Green(G), Yellow(Y), Red(R), Operating pressure range:116 psi (0.8MPa)(65%RH at 20℃),Ambient temperature:-5~140℉(-15~60℃)(No freezing)

 
TOP